All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Flange Block
>
View Items
Single Concentric Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 117
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAFL08A035S
22208
35
mm
5
in
127
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF08A035S
22208
35
mm
4.95
in
125.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFX08A035S
22208
35
mm
5.26
in
133.6
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFMD08A035S
22208
35
mm
5.66
in
143.8
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFL08A107S
22208
1 7/16
in
5
in
127
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF08A107S
22208
1 7/16
in
4.95
in
125.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFX08A107S
22208
1 7/16
in
5.26
in
133.6
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFMD08A107S
22208
1 7/16
in
5.66
in
143.8
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFL08A108S
22208
1 1/2
in
5
in
127
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF08A108S
22208
1 1/2
in
5.84
in
148.3
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFX08A108S
22208
1 1/2
in
5.26
in
133.6
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFMD08A108S
22208
1 1/2
in
5.66
in
143.8
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAFL09A040S
22209
40
mm
5.5
in
139.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF09A040S
22209
40
mm
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFX09A040S
22209
40
mm
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFMD09A040S
22209
40
mm
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFMD09A110S
22209
1 5/8
in
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFL09A111S
22209
1 11/16
in
5.5
in
139.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF09A111S
22209
1 11/16
in
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFX09A111S
22209
1 11/16
in
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFMD09A111S
22209
1 11/16
in
6.19
in
157.2
mm
0.625
in
16
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFL09A112S
22209
1 3/4
in
5.5
in
139.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF09A112S
22209
1 3/4
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFX09A112S
22209
1 3/4
in
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFMD09A112S
22209
1 3/4
in
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
Results 1 - 25 of 117
1
2
3
4
5