All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Four-Bolt Pillow Block > View Items  

Single Concentric Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 62 1 2 3 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPR15A075S 22215 75 mm 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
2.13 in
54.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPX15A075S 22215 75 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPF15A300S 22215 3 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPR15A300S 22215 3 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
2.13 in
54.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPX15A300S 22215 3 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPF18A080S 22218 80 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A080S 22218 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPX18A080S 22218 80 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPF18A303S 22218 3 3/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A303S 22218 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPX18A303S 22218 3 3/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPF18A304S 22218 3 1/4 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A304S 22218 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPX18A304S 22218 3 1/4 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPF18A085S 22218 85 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A085S 22218 85 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPX18A085S 22218 85 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPF18A307S 22218 3 7/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A307S 22218 3 7/16 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPX18A307S 22218 3 7/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPF18A308S 22218 3 1/2 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A308S 22218 3 1/2 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPX18A308S 22218 3 1/2 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPF18A090S 22218 90 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR18A090S 22218 90 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
2.38 in
60.5
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
  Results 26 - 50 of 62 1 2 3