All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Four-Bolt Pillow Block > View Items  

Single Concentric Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 62 1 2 3 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPF13A060S 22213 60 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
1.75 in
44.5
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPR13A060S 22213 60 mm 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
1.88 in
47.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPX13A060S 22213 60 mm 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
2.63 in
66.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPF13A207S 22213 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
1.75 in
44.5
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPR13A207S 22213 2 7/16 in 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
1.88 in
47.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPX13A207S 22213 2 7/16 in 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
2.63 in
66.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPF13A208S 22213 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
1.75 in
44.5
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPR13A208S 22213 2 1/2 in 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
1.88 in
47.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPX13A208S 22213 2 1/2 in 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
2.63 in
66.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPF13A065S 22213 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
1.75 in
44.5
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPR13A065S 22213 65 mm 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
1.88 in
47.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPX13A065S 22213 65 mm 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
2.63 in
66.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPF15A211S 22215 2 11/16 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPR15A211S 22215 2 11/16 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
2.13 in
54.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPX15A211S 22215 2 11/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPF15A212S 22215 2 3/4 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPR15A212S 22215 2 3/4 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
2.13 in
54.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPX15A212S 22215 2 3/4 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPF15A070S 22215 70 mm 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPR15A070S 22215 70 mm 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
2.13 in
54.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPX15A070S 22215 70 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPF15A215S 22215 2 15/16 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPR15A215S 22215 2 15/16 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
2.13 in
54.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPX15A215S 22215 2 15/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAPF15A075S 22215 75 mm 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
  Results 1 - 25 of 62 1 2 3