All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Four-Bolt Pillow Block > View Items  

Single Concentric Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 62 of 62 1 2 3 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPX18A090S 22218 90 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPR20A311S 22220 3 11/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPR20A312S 22220 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPF20A100S 22220 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPX20A100S 22220 100 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPR20A100S 22220 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPF20A315S 22220 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPX20A315S 22220 3 15/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPR20A315S 22220 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPF20A400S 22220 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPX20A400S 22220 4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPR20A400S 22220 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 51 - 62 of 62 1 2 3