Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
176 - 200 of 240 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPF18A304SEM N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A304ST N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A085SM N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A085SM N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPX18A085SM N/A 22218 N/A 85 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SM N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307SM N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPX18A307SM N/A 22218 N/A 3 7/16 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SB N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SEB N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SEM N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SEO N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SET N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307SO N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A307ST N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307SEM N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307SET N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307SETNG N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307SO N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307ST N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A307STNG N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A308SM N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPR18A308SM N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPX18A308SM N/A 22218 N/A 3 1/2 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAPF18A308SB N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
176 - 200 of 240 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10