Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QACW15A300SEC | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A300SEM | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A300SET | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A300SO | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A300ST | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SB | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SC | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SEB | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SEC | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SEM | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SEN | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SEO | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SET | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SN | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300SO | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACMD15A300ST | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAC18A080SM | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A080SM | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A080SM | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A080SB | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A080SEM | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A080ST | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A080ST | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A080SB | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A080SC | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|