Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 75 of 653 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACMD08A108SEM N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACMD08A108SEN N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACMD08A108SEO N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACMD08A108SET N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACMD08A108SN N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACMD08A108SO N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACMD08A108ST N/A 22208 N/A 1 1/2 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAC09A040SM N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A040SM N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SM N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAC09A040SET N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAC09A040ST N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A040SET N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A040SN N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A040ST N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SB N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SC N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SEB N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SEC N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SEM N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SEN N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SEO N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SET N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SN N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACMD09A040SO N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
51 - 75 of 653 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »