Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QACMD09A112SB | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SC | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SEB | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SEC | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SEM | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SEN | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SEO | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SET | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SN | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112SO | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A112ST | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAC09A045SM | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACW09A045SM | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SM | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAC09A045SB | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFXP08J135ST | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SB | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SC | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SEB | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SEC | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SEM | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SEN | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SEO | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SET | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACMD09A045SN | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|