Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QACMD10A200ST | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAC11A055SM | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A055SM | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SM | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC11A055ST | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A055SB | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A055SO | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A055ST | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SB | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SC | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SEB | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SEC | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SEM | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SEN | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SEO | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SET | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SN | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055SO | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055ST | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC11A203SM | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A203SM | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A203SM | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC11A203SEM | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC11A203ST | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A203SB | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|