Batch CAD Cart (0)
▾
![]()
Single Concentric Piloted Flange Cartridge
Single Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)Shaft Size (mm)Outside Diameter (in)Outside Diameter (mm)C - Dynamic Load (Basic) (lbf)C - Dynamic Load (Basic) (N)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.