Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
126 - 150 of 156 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFY18A303SM N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFYP18A303SM N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A304SM N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFYP18A304SM N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A085SM N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFYP18A085SM N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A307SM N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFYP18A307SM N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A307SEM N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A307ST N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A308SM N/A 22218 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFYP18A308SM N/A 22218 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A308SO N/A 22218 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY18A090SM N/A 22218 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFYP18A090SM N/A 22218 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAFY20A311SM N/A 22220 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFYP20A311SM N/A 22220 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFY20A100SM N/A 22220 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFYP20A100SM N/A 22220 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFY20A100ST N/A 22220 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFY20A315SM N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFYP20A315SM N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFY20A315SEM N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFY20A315SET N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAFY20A315ST N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
126 - 150 of 156 | Results Per Page | View | Unit of Measure
« 6 7