All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Stainless Flange Block
>
View Items
Single Concentric Stainless Flange Block
Check up to five results to perform an action.
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 31 of 31
1
2
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAFE18A307SS
22218
3 7/16
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFE18A308SS
22218
3 1/2
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFE18A090SS
22218
90
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFE20A100SS
22220
100
mm
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFE20A315SS
22220
3 15/16
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFE20A400SS
22220
4
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 26 - 31 of 31
1
2