All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Stainless Flange Block > View Items  

Single Concentric Stainless Flange Block

Check up to five results to perform an action.


The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 31 1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFE08A035SS 22208 35 mm 4.95 in
125.7
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAFE08A107SS 22208 1 7/16 in 4.95 in
125.7
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAFE08A108SS 22208 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAFE09A040SS 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAFE09A111SS 22209 1 11/16 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAFE09A112SS 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAFE09A045SS 22209 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAFE10A115SS 22210 1 15/16 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAFE10A050SS 22210 50 mm 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAFE10A200SS 22210 2 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAFE11A055SS 22211 55 mm 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAFE11A203SS 22211 2 3/16 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAFE11A204SS 22211 2 1/4 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAFE13A060SS 22213 60 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAFE13A207SS 22213 2 7/16 in 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAFE13A208SS 22213 2 1/2 in 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAFE13A065SS 22213 65 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAFE15A211SS 22215 2 11/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAFE15A212SS 22215 2 3/4 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAFE15A070SS 22215 70 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAFE15A215SS 22215 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAFE15A075SS 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAFE15A300SS 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAFE18A080SS 22218 80 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAFE18A085SS 22218 85 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
  Results 1 - 25 of 31 1 2