Single Concentric Stainless Two-Bolt Pillow Block
Single Concentric Solid-Block Mounted Bearings
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAP08A035S - Stainless | Bearing Number N/A 22208 | Shaft Size N/A 35.000 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A107S - Stainless | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A108S - Stainless | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP09A040S - Stainless | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAP09A111S - Stainless | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.7 in144.8 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAP09A112S - Stainless | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAP09A045S - Stainless | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAP10A115S - Stainless | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAP10A050S - Stainless | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAP10A200S - Stainless | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAP11A055S - Stainless | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A203S - Stainless | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A204S - Stainless | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP13A060S - Stainless | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP13A207S - Stainless | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP13A208S - Stainless | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP13A065S - Stainless | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP15A211S - Stainless | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAP15A212S - Stainless | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAP15A070S - Stainless | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAP15A215S - Stainless | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAP15A075S - Stainless | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAP15A300S - Stainless | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAP18A080S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAP18A303S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
1 2