COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Quantity Add To Cart/Request Quote
N/A 22210 N/A 1 15/16 in N/A 4 in101.6 mm N/A 1.06 in26.9 mm N/A 0.69 in17.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22210 N/A 50 mm N/A 4 in101.6 mm N/A 1.06 in26.9 mm N/A 0.69 in17.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22210 N/A 2 in N/A 4 in101.6 mm N/A 1.06 in26.9 mm N/A 0.69 in17.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 55 mm N/A 4.5 in114.3 mm N/A 1.19 in30.2 mm N/A 0.81 in20.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 3/16 in N/A 4.5 in114.3 mm N/A 1.19 in30.2 mm N/A 0.81 in20.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 1/4 in N/A 4.5 in114.3 mm N/A 1.19 in30.2 mm N/A 0.81 in20.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 60 mm N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 7/16 in N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 1/2 in N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 65 mm N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 2 11/16 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 2 3/4 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 70 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 2 15/16 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 75 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 3 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 80 mm N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 3 3/16 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 3 1/4 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 85 mm N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 3 7/16 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 3 1/2 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22218 N/A 90 mm N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22220 N/A 3 11/16 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22220 N/A 3 3/4 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2