All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > View Items  

Single Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 168  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP09A111S - Stainless 22209 1 11/16 in 2.13 in
54.1
mm
5.7 in
144.8
mm
6.5 in
165.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP09A112S 22209 1 3/4 in 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPL09A112S 22209 1 3/4 in 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QASN09A112S 22209 1 3/4 in 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPMD09A112S 22209 1 3/4 in 2.25 in
57.2
mm
6 in
152.4
mm
6.68 in
169.7
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP09A112S - Stainless 22209 1 3/4 in 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP09A045S 22209 45 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPL09A045S 22209 45 mm 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QASN09A045S 22209 45 mm 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPMD09A045S 22209 45 mm 2.25 in
57.2
mm
6 in
152.4
mm
6.68 in
169.7
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP09A045S - Stainless 22209 45 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP10A115S 22210 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAPL10A115S 22210 1 15/16 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAP10A115S - Stainless 22210 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QASN10A115S 22210 1 15/16 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAPMD10A115S 22210 1 15/16 in 2.5 in
63.5
mm
6.38 in
162.1
mm
7.44 in
189
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAP10A050S 22210 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAPL10A050S 22210 50 mm 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAP10A050S - Stainless 22210 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QASN10A050S 22210 50 mm 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAPMD10A050S 22210 50 mm 2.5 in
63.5
mm
6.38 in
162.1
mm
7.44 in
189
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAP10A200S 22210 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAPL10A200S 22210 2 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAP10A200S - Stainless 22210 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QASN10A200S 22210 2 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
  Results 26 - 50 of 168  1 2 3 4 5 »