All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > View Items  

Single Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 168  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP08A035S 22208 35 mm 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAPL08A035S 22208 35 mm 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QASN08A035S 22208 35 mm 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAPMD08A035S 22208 35 mm 2.13 in
54.1
mm
5.18 in
131.6
mm
5.88 in
149.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAP08A035S - Stainless 22208 35 mm 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAP08A107S 22208 1 7/16 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAPL08A107S 22208 1 7/16 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QASN08A107S 22208 1 7/16 in 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAPMD08A107S 22208 1 7/16 in 2.13 in
54.1
mm
5.18 in
131.6
mm
5.88 in
149.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAP08A107S - Stainless 22208 1 7/16 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAP08A108S 22208 1 1/2 in 2.13 in
54.1
mm
4.69 in
119.1
mm
6.5 in
165.1
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAPL08A108S 22208 1 1/2 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QASN08A108S 22208 1 1/2 in 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAPMD08A108S 22208 1 1/2 in 2.13 in
54.1
mm
5.5 in
139.7
mm
6.19 in
157.2
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAP08A108S - Stainless 22208 1 1/2 in 2.13 in
54.1
mm
4.69 in
119.1
mm
6.5 in
165.1
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QAP09A040S 22209 40 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPL09A040S 22209 40 mm 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QASN09A040S 22209 40 mm 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPMD09A040S 22209 40 mm 2.13 in
54.1
mm
5.5 in
139.7
mm
6.19 in
157.2
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP09A040S - Stainless 22209 40 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPMD09A110S 22209 1 5/8 in 2.13 in
54.1
mm
5.5 in
139.7
mm
6.19 in
157.2
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAP09A111S 22209 1 11/16 in 2.13 in
54.1
mm
5.7 in
144.8
mm
6.5 in
165.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPL09A111S 22209 1 11/16 in 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QASN09A111S 22209 1 11/16 in 2.36 in
60
mm
6.26 in
159
mm
6.89 in
175
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QAPMD09A111S 22209 1 11/16 in 2.25 in
57.2
mm
6 in
152.4
mm
6.68 in
169.7
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
  Results 1 - 25 of 168  1 2 3 4 5 »