Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
551 - 575 of 1058 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
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
Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPMD11A204SB N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SC N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SEB N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SEC N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SEM N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SEN N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SEO N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SET N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SN N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SO N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204ST N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP13A060SM N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAPL13A060SM N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAP13A060SMSS N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QASN13A060SM N/A 22213 N/A 60 mm N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAPMD13A060SM N/A 22213 N/A 60 mm N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 8.5 in215.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAP13A060SB N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAP13A060SEO N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAP13A060SET N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAP13A060SO N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAP13A060ST N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAPL13A060SEM N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAPL13A060SEO N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAPL13A060SO N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAPL13A060ST N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
551 - 575 of 1058 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »