All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > View Items  

Single Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 168  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPMD10A200S 22210 2 in 2.5 in
63.5
mm
6.38 in
162.1
mm
7.44 in
189
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAP11A055S 22211 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAPL11A055S 22211 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAP11A055S - Stainless 22211 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QASN11A055S 22211 55 mm 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAPMD11A055S 22211 55 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAP11A203S 22211 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAPL11A203S 22211 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAP11A203S - Stainless 22211 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QASN11A203S 22211 2 3/16 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAPMD11A203S 22211 2 3/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAP11A204S 22211 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAPL11A204S 22211 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAP11A204S - Stainless 22211 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QASN11A204S 22211 2 1/4 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAPMD11A204S 22211 2 1/4 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAP13A060S 22213 60 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPL13A060S 22213 60 mm 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAP13A060S - Stainless 22213 60 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QASN13A060S 22213 60 mm 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPMD13A060S 22213 60 mm 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAP13A206S 22213 2 3/8 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPL13A206S 22213 2 3/8 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAP13A207S 22213 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAPL13A207S 22213 2 7/16 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 51 - 75 of 168  1 2 3 4 5 »