All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Two-Bolt Pillow Block
>
View Items
Single Concentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 168
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAP13A207S - Stainless
22213
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QASN13A207S
22213
2 7/16
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAPMD13A207S
22213
2 7/16
in
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A208S
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAPL13A208S
22213
2 1/2
in
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A208S - Stainless
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QASN13A208S
22213
2 1/2
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAPMD13A208S
22213
2 1/2
in
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A065S
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAPL13A065S
22213
65
mm
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP13A065S - Stainless
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QASN13A065S
22213
65
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAPMD13A065S
22213
65
mm
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAP15A211S
22215
2 11/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPL15A211S
22215
2 11/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A211S - Stainless
22215
2 11/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QASN15A211S
22215
2 11/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPMD15A211S
22215
2 11/16
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A212S
22215
2 3/4
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPL15A212S
22215
2 3/4
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A212S - Stainless
22215
2 3/4
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QASN15A212S
22215
2 3/4
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPMD15A212S
22215
2 3/4
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A070S
22215
70
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPL15A070S
22215
70
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 76 - 100 of 168
1
2
3
4
5
»