All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Two-Bolt Pillow Block
>
View Items
Single Concentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 168
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAP15A070S - Stainless
22215
70
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QASN15A070S
22215
70
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPMD15A070S
22215
70
mm
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A215S
22215
2 15/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPL15A215S
22215
2 15/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A215S - Stainless
22215
2 15/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QASN15A215S
22215
2 15/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPMD15A215S
22215
2 15/16
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A075S
22215
75
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPL15A075S
22215
75
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A075S - Stainless
22215
75
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QASN15A075S
22215
75
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPMD15A075S
22215
75
mm
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A300S
22215
3
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPL15A300S
22215
3
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP15A300S - Stainless
22215
3
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QASN15A300S
22215
3
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPMD15A300S
22215
3
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAP18A080S
22218
80
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A080S
22218
80
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A080S - Stainless
22218
80
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN18A080S
22218
80
mm
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPMD18A080S
22218
80
mm
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A303S
22218
3 3/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A303S
22218
3 3/16
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 101 - 125 of 168
1
2
3
4
5
»