All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Two-Bolt Pillow Block
>
View Items
Single Concentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 168
«
6
7
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAP18A303S - Stainless
22218
3 3/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN18A303S
22218
3 3/16
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPMD18A303S
22218
3 3/16
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A304S
22218
3 1/4
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A304S
22218
3 1/4
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A304S - Stainless
22218
3 1/4
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN18A304S
22218
3 1/4
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPMD18A304S
22218
3 1/4
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A085S
22218
85
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A085S
22218
85
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A085S - Stainless
22218
85
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN18A085S
22218
85
mm
4.41
in
112
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPMD18A085S
22218
85
mm
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A307S
22218
3 7/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A307S
22218
3 7/16
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A307S - Stainless
22218
3 7/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN18A307S
22218
3 7/16
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPMD18A307S
22218
3 7/16
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A308S
22218
3 1/2
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A308S
22218
3 1/2
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A308S - Stainless
22218
3 1/2
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN18A308S
22218
3 1/2
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPMD18A308S
22218
3 1/2
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAP18A090S
22218
90
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPL18A090S
22218
90
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 126 - 150 of 168
«
6
7