All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > View Items  

Single Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 168 of 168 « 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP18A090S - Stainless 22218 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QASN18A090S 22218 90 mm 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPMD18A090S 22218 90 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAPL20A311S 22220 3 11/16 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QASN20A312S 22220 3 3/4 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A100S 22220 100 mm 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPL20A100S 22220 100 mm 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A100S - Stainless 22220 100 mm 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QASN20A100S 22220 100 mm 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A315S 22220 3 15/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPL20A315S 22220 3 15/16 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A315S - Stainless 22220 3 15/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QASN20A315S 22220 3 15/16 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QASN20A311S 22220 3 11/16 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A400S 22220 4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAPL20A400S 22220 4 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAP20A400S - Stainless 22220 4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QASN20A400S 22220 4 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 151 - 168 of 168 « 6 7