Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
201 - 225 of 1058 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
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
Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPMD08A035SEM N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A035SEN N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A035SEO N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A035SET N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A035SN N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A035SO N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A035ST N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SM N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPL08A107SM N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QASN08A107SM N/A 22208 N/A 1 7/16 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPMD08A107SM N/A 22208 N/A 1 7/16 in N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SMSS N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SB N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SEM N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SEN N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SET N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SMNP N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107SO N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107ST N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAP08A107STHT N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPL08A107SB N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPL08A107SEM N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPL08A107SEO N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPL08A107SET N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAPL08A107SO N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
201 - 225 of 1058 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »