Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPF28V415SM | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPG28V415SM | N/A 22228 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415SM | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V415SM | N/A 22228 | N/A 4 15/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPK28V415SM | N/A 22228 | N/A 4 15/16 in | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V415SEM | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V415SET | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V415ST | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415SEM | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415SET | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415SMNP | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415SO | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415ST | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V415SB | N/A 22228 | N/A 4 15/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V500SM | N/A 22228 | N/A 5 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPG28V500SM | N/A 22228 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V500SM | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V500SM | N/A 22228 | N/A 5 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPK28V500SM | N/A 22228 | N/A 5 in | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V500SET | N/A 22228 | N/A 5 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V500ST | N/A 22228 | N/A 5 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V500SB | N/A 22228 | N/A 5 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V130SM | N/A 22228 | N/A 130 mm | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPG28V130SM | N/A 22228 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V130SM | N/A 22228 | N/A 130 mm | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|