COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
76 - 100 of 279 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Quantity Add To Cart/Request Quote
N/A 22214 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22214 N/A 65 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22214 N/A 65 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 4 in65 mm N/A 8.46 in215 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22215 N/A 65 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22214 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 11/16 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 11/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 11/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 11/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 11/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 11/16 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 11/16 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 11/16 in N/A 8.46 in215 mm N/A 0.625 in16 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 11/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 11/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 3/4 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 3/4 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 3/4 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 3/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 3/4 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 3/4 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 3/4 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22216 N/A 2 3/4 in N/A 8.46 in215 mm N/A 0.625 in16 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22217 N/A 2 3/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 279 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »