All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Piloted Flange Cartridge
>
View Items
Single V-Lock Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 68
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVCW16V070S
22216
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V215S
22216
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V215S
22216
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V075S
22216
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V075S
22216
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V300S
22216
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V300S
22216
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC19V080S
22219
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V080S
22219
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V303S
22219
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V303S
22219
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V304S
22219
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V304S
22219
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V085S
22219
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V085S
22219
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V307S
22219
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V307S
22219
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V308S
22219
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V308S
22219
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V090S
22219
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V090S
22219
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC22V311S
22222
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V311S
22222
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVC22V312S
22222
3 3/4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V312S
22222
3 3/4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 26 - 50 of 68
1
2
3