All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Piloted Flange Cartridge
>
View Items
Single V-Lock Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 68
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVC11V115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVCW11V115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVC11V050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVCW11V050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVC11V200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVCW11V200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVC12V055S
22212
55
mm
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVCW12V055S
22212
55
mm
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVC12V203S
22212
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVCW12V203S
22212
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVC12V204S
22212
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVCW12V204S
22212
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVC14V060S
22214
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVCW14V060S
22214
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVC14V207S
22214
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVCW14V207S
22214
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVC14V208S
22214
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVCW14V208S
22214
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVC14V065S
22214
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVCW14V065S
22214
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVC16V211S
22216
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V211S
22216
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V212S
22216
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V212S
22216
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V070S
22216
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
Results 1 - 25 of 68
1
2
3