All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Piloted Flange Cartridge
>
View Items
Single V-Lock Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 68 of 68
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVC22V100S
22222
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V100S
22222
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVC22V315S
22222
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V315S
22222
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVC22V400S
22222
4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V400S
22222
4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVC26V110S
22226
110
mm
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVCW26V110S
22226
110
mm
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVC26V407S
22226
4 7/16
in
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVCW26V407S
22226
4 7/16
in
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVC26V408S
22226
4 1/2
in
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVCW26V408S
22226
4 1/2
in
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVC26V115S
22226
115
mm
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVCW26V115S
22226
115
mm
11-3/4
in
298.5
mm
0.75
in
20
mm
10.25
in
260.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVCW28V125S
22228
125
mm
12-3/4
in
323.9
mm
0.875
in
24
mm
11
in
279.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVCW28V415S
22228
4 15/16
in
12-3/4
in
323.9
mm
0.875
in
24
mm
11
in
279.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVCW28V500S
22228
5
in
12-3/4
in
323.9
mm
0.875
in
24
mm
11
in
279.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVCW28V130S
22228
130
mm
12-3/4
in
323.9
mm
0.875
in
24
mm
11
in
279.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 51 - 68 of 68
1
2
3