Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVCW19V304SM | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V304ST | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V085SM | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V085SM | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V085SB | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V085SO | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307SM | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V307SM | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307SEM | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307SET | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307SO | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307ST | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307STNG | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V307SEM | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V307SET | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V307ST | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V308SM | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V308SM | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V308SEM | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V308SET | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V308ST | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V090SM | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V090SM | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V090SO | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC22V311SM | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|