Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 75 of 114 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFY16V215SET N/A 22216 N/A 2 15/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFY16V215SO N/A 22216 N/A 2 15/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFY16V215ST N/A 22216 N/A 2 15/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFY16V075SM N/A 22216 N/A 75 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFYP16V075SM N/A 22216 N/A 75 mm N/A 7.87 in199.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFY16V300SM N/A 22216 N/A 3 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFYP16V300SM N/A 22216 N/A 3 in N/A 7.87 in199.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFY19V080SM N/A 22219 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V080SM N/A 22219 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V303SM N/A 22219 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V303SM N/A 22219 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V304SM N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V304SM N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V085SM N/A 22219 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V085SM N/A 22219 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V307SM N/A 22219 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V307SM N/A 22219 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V307SEM N/A 22219 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V307SO N/A 22219 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V308SM N/A 22219 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V308SM N/A 22219 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V308ST N/A 22219 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY19V090SM N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFYP19V090SM N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFY22V311SM N/A 22222 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
51 - 75 of 114 | Results Per Page | View | Unit of Measure
1 2 3 4 5