All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Take-Up Block
>
View Items
Single V-Lock Take-Up Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 22 of 22
1
Part Number
Bearing Number
Shaft Size
Slot to Slot
Opening Height
Slot Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVTU14V060S
22214
60
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVTU14V207S
22214
2 7/16
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVTU14V208S
22214
2 1/2
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVTU14V065S
22214
65
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVTU16V211S
22216
2 11/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVTU16V212S
22216
2 3/4
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVTU16V070S
22216
70
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVTU16V215S
22216
2 15/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVTU16V075S
22216
75
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVTU16V300S
22216
3
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVTU19V080S
22219
80
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU19V303S
22219
3 3/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU19V304S
22219
3 1/4
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU19V085S
22219
85
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU19V307S
22219
3 7/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU19V308S
22219
3 1/2
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU19V090S
22219
90
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVTU22V311S
22222
3 11/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVTU22V312S
22222
3 3/4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVTU22V100S
22222
100
mm
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVTU22V315S
22222
3 15/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVTU22V400S
22222
4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 1 - 22 of 22
1