All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Three Bolt Square Flange Block > View Items  

Single V-Lock Three Bolt Square Flange Block

Check up to five results to perform an action.


Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFNL11V115S 22211 1 15/16 in 6.69 in
170
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVFNL11V050S 22211 50 mm 6.69 in
170
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVFNL11V200S 22211 2 in 6.69 in
170
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVFNL12V055S 22212 55 mm 7.09 in
180
mm
0.5 in
12
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVFNL13V203S 22213 2 3/16 in 7.48 in
190
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVFNL13V204S 22213 2 1/4 in 7.48 in
190
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 1 - 6 of 6 1