Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
326 - 350 of 758 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
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
Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVP14V207SET N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVP14V207SN N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVP14V207SO N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVP14V207ST N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVP14V207STHT N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPA15V207SB N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPA15V207SEM N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPA15V207SEO N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPA15V207SET N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPA15V207SO N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPA15V207ST N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPKT15V207SET N/A 22215 N/A 2 7/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPKT15V207ST N/A 22215 N/A 2 7/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPL14V207SB N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207SEM N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207SEN N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207SET N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207SN N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207SO N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207ST N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPL14V207STSLD N/A 22214 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPN15V207SB N/A 22215 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPN15V207SEM N/A 22215 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPN15V207SEO N/A 22215 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVPN15V207SET N/A 22215 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
326 - 350 of 758 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »