Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
476 - 500 of 758 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
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
QVPA17V075ST N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPN17V075SEM N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPN17V075SEO N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPN17V075SET N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPN17V075SO N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPN17V075ST N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVP16V300SM N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.8 in198.1 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPA17V300SM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPL16V300SM N/A 22216 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPN17V300SM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVSN16V300SM N/A 22216 N/A 3 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPXT16V300SM N/A 22216 N/A 3 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVP16V300SB N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.8 in198.1 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVP16V300SEM N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.8 in198.1 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVP16V300SEN N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.8 in198.1 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVP16V300SET N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.8 in198.1 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVP16V300ST N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.8 in198.1 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPA17V300SB N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPA17V300SEM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPA17V300ST N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPL16V300SB N/A 22216 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPL16V300SEB N/A 22216 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPL16V300ST N/A 22216 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPN17V300SEM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPN17V300SEO N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
476 - 500 of 758 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »