Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QVPN17V300SET | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPN17V300SO | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPN17V300ST | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVP19V080SM | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V080SM | N/A 22220 | N/A 80 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V080SM | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V080SM | N/A 22219 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080SM | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V080SM | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in280 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V080ST | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V080ST | N/A 22220 | N/A 80 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V080ST | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080SEM | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080SEO | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080SET | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080SO | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080ST | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V303SM | N/A 22220 | N/A 3 3/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in100 mm | N/A 11.02 in279.9 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in100 mm | N/A 11.02 in280 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V303SET | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V303ST | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|