Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QVPN22V315SO | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V315ST | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVP22V400SM | N/A 22222 | N/A 4 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPA22V400SM | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPL22V400SM | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400SM | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVSN22V400SM | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVP22V400SEM | N/A 22222 | N/A 4 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVP22V400ST | N/A 22222 | N/A 4 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPL22V400SEM | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPL22V400ST | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400SEM | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400SEO | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400SET | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400SO | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400ST | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPA26V110SM | N/A 22226 | N/A 110 mm | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110SM | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V110SM | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.07 in332 mm | N/A 14.37 in365 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110SEM | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110SEO | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110SET | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110SO | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110ST | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|