Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QVPN26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V407SO | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V407SEM | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V407SEO | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V407SET | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V407SO | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V407ST | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408SEM | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408SEO | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408SET | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408SO | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408ST | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V115SM | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115SM | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V115SM | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115SEM | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115SEO | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115SET | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115SO | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115ST | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA28V125SM | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|