Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 190 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in155.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 1 15/16 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 50 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 50 mm N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.5 in155.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 50 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 2 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 2 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.5 in155.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 2 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Add To Cart
Request Quote
N/A 22212 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Add To Cart
Request Quote
N/A 22213 N/A 55 mm N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22213 N/A 55 mm N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22212 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Add To Cart
Request Quote
N/A 22212 N/A 55 mm N/A 2.76 in70 mm N/A 7 in177.8 mm N/A 8.63 in219.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Add To Cart
Request Quote
N/A 22212 N/A 55 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Add To Cart
Request Quote
N/A 22212 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Add To Cart
Request Quote
1 - 25 of 190 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »