Part Number |
Diameter S-1 |
Assembly Standout B |
Pillow Block Housing Number 500 |
Pillow Block Housing Number 600 |
V-Ring Seal |
O-Ring |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
DV-710 | Diameter S-1 N/A 10 1/2 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-275-A | O-Ring N/A 2-372 |
Add To Cart
Request Quote |
|
DV-825 | Diameter S-1 N/A 11 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-275-A | O-Ring N/A 2-378 |
Add To Cart
Request Quote |
|
DV-818 | Diameter S-1 N/A 12 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-300-A | O-Ring N/A 2-382 |
Add To Cart
Request Quote |
|
DV-866 | Diameter S-1 N/A 12 1/2 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-325-A | O-Ring N/A 2-383 |
Add To Cart
Request Quote |
|
DV-846 | Diameter S-1 N/A 13 in | Assembly Standout B N/A 1 51/64 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-325-A | O-Ring N/A 2-383 |
Add To Cart
Request Quote |