COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
76 - 100 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Quantity Add To Cart/Request Quote
N/A 220 mm N/A 133 mm N/A 34 mm N/A 46 mm N/A Tr240x4 N/A 290 mm N/A HM3048 N/A MS 3048 N/A HMV48 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 172 mm N/A 37 mm N/A N/A Tr240x4 N/A 300 mm N/A HM48T N/A MB48 N/A HMV48 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 199 mm N/A 37 mm N/A N/A Tr240x4 N/A 300 mm N/A HM48T N/A MB48 N/A HMV48 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 116 mm N/A 34 mm N/A 46 mm N/A Tr260x4 N/A 310 mm N/A HM3052 N/A MS 3052 N/A HMV52 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 145 mm N/A 34 mm N/A 46 mm N/A Tr260x4 N/A 310 mm N/A HM3052 N/A MS 3052 N/A HMV52 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 190 mm N/A 39 mm N/A N/A Tr260x4 N/A 330 mm N/A HM52T N/A MB52 N/A HMV52 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 211 mm N/A 39 mm N/A N/A Tr260x4 N/A 330 mm N/A HM52T N/A MB52 N/A HMV52 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 121 mm N/A 38 mm N/A 50 mm N/A Tr280x4 N/A 330 mm N/A HM3056 N/A MS 3056 N/A HMV56 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 152 mm N/A 38 mm N/A 50 mm N/A Tr280x4 N/A 330 mm N/A HM3056 N/A MS 3056 N/A HMV56 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 195 mm N/A 41 mm N/A N/A Tr280x4 N/A 350 mm N/A HM56T N/A MB56 N/A HMV56 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 224 mm N/A 41 mm N/A N/A Tr280x4 N/A 350 mm N/A HM56T N/A MB56 N/A HMV56 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 140 mm N/A 42 mm N/A 54 mm N/A Tr300x4 N/A 360 mm N/A HM3060 N/A MS 3060 N/A HMV60 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 168 mm N/A 42 mm N/A 54 mm N/A Tr300x4 N/A 360 mm N/A HM3060 N/A MS 3060 N/A HMV60 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 208 mm N/A 40 mm N/A 53 mm N/A Tr300x4 N/A 380 mm N/A HM3160 N/A MS 3160 N/A HMV60 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 240 mm N/A 40 mm N/A 53 mm N/A Tr300x4 N/A 380 mm N/A HM3160 N/A MS 3160 N/A HMV60 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 140 mm N/A 42 mm N/A 55 mm N/A Tr320x5 N/A 380 mm N/A HM3064 N/A MS 3064 N/A HMV64 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 171 mm N/A 42 mm N/A 55 mm N/A Tr320x5 N/A 380 mm N/A HM3064 N/A MS 3064 N/A HMV64 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 226 mm N/A 42 mm N/A 56 mm N/A Tr320x5 N/A 400 mm N/A HM3164 N/A MS 3164 N/A HMV64 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 258 mm N/A 42 mm N/A 56 mm N/A Tr320x5 N/A 400 mm N/A HM3164 N/A MS 3164 N/A HMV64 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 144 mm N/A 45 mm N/A 58 mm N/A Tr340x5 N/A 400 mm N/A HM3068 N/A MS 3068 N/A HMV68 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 187 mm N/A 45 mm N/A 58 mm N/A Tr340x5 N/A 400 mm N/A HM3068 N/A MS 3068 N/A HMV68 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 254 mm N/A 55 mm N/A 72 mm N/A Tr340x5 N/A 440 mm N/A HM3168 N/A MS 3168 N/A HMV68 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 288 mm N/A 55 mm N/A 72 mm N/A Tr340x5 N/A 440 mm N/A HM3168 N/A MS 3168 N/A HMV68 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 144 mm N/A 45 mm N/A 58 mm N/A Tr360x5 N/A 420 mm N/A HM3072 N/A MS 3072 N/A HMV72 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 188 mm N/A 45 mm N/A 58 mm N/A Tr360x5 N/A 420 mm N/A HM3072 N/A MS 3072 N/A HMV72 N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »