Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
101 - 125 of 126 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Add To Cart/Request Quote
N/A 340 mm N/A 259 mm N/A 58 mm N/A 75 mm N/A Tr360x5 N/A 460 mm N/A HM3172 N/A MS 3172 N/A HMV72 N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 299 mm N/A 58 mm N/A 75 mm N/A Tr360x5 N/A 460 mm N/A HM3172 N/A MS 3172 N/A HMV72 N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 164 mm N/A 48 mm N/A 62 mm N/A Tr380x5 N/A 450 mm N/A HM3076 N/A MS 3076 N/A HMV76 N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 193 mm N/A 48 mm N/A 62 mm N/A Tr380x5 N/A 450 mm N/A HM3076 N/A MS 3076 N/A HMV76 N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 264 mm N/A 60 mm N/A 77 mm N/A Tr380x5 N/A 490 mm N/A HM3176 N/A MS 3176 N/A HMV76 N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 310 mm N/A 60 mm N/A 77 mm N/A Tr380x5 N/A 490 mm N/A HM3176 N/A MS 3176 N/A HMV76 N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 168 mm N/A 52 mm N/A 66 mm N/A Tr400x5 N/A 470 mm N/A HM3080 N/A MS 3080 N/A HMV80 N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 210 mm N/A 52 mm N/A 66 mm N/A Tr400x5 N/A 470 mm N/A HM3080 N/A MS 3080 N/A HMV80 N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 272 mm N/A 62 mm N/A 82 mm N/A Tr400x5 N/A 520 mm N/A HM3180 N/A MS 3180 N/A HMV80 N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 328 mm N/A 62 mm N/A 82 mm N/A Tr400x5 N/A 520 mm N/A HM3180 N/A MS 3180 N/A HMV80 N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 168 mm N/A 52 mm N/A 66 mm N/A Tr420x5 N/A 490 mm N/A HM3084 N/A MS 3084 N/A HMV84 N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 212 mm N/A 52 mm N/A 66 mm N/A Tr420x5 N/A 490 mm N/A HM3084 N/A MS 3084 N/A HMV84 N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 304 mm N/A 70 mm N/A 90 mm N/A Tr420x5 N/A 540 mm N/A HM3184 N/A MS 3184 N/A HMV84 N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 352 mm N/A 70 mm N/A 90 mm N/A Tr420x5 N/A 540 mm N/A HM3184 N/A MS 3184 N/A HMV84 N/A CAD Add To Cart
Request Quote
N/A 410 mm N/A 189 mm N/A 60 mm N/A 77 mm N/A Tr440x5 N/A 520 mm N/A HM3088 N/A MS 3088 N/A HMV88 N/A CAD Add To Cart
Request Quote
N/A 410 mm N/A 228 mm N/A 60 mm N/A 77 mm N/A Tr440x5 N/A 520 mm N/A HM3088 N/A MS 3088 N/A HMV88 N/A CAD Add To Cart
Request Quote
N/A 410 mm N/A 307 mm N/A 70 mm N/A 90 mm N/A Tr440x5 N/A 560 mm N/A HM3188 N/A MS 3188 N/A HMV88 N/A CAD Add To Cart
Request Quote
N/A 410 mm N/A 361 mm N/A 70 mm N/A 90 mm N/A Tr440x5 N/A 560 mm N/A HM3188 N/A MS 3188 N/A HMV88 N/A CAD Add To Cart
Request Quote
N/A 430 mm N/A 189 mm N/A 60 mm N/A 77 mm N/A Tr460x5 N/A 540 mm N/A HM3092 N/A MS 3092 N/A HMV92 N/A CAD Add To Cart
Request Quote
N/A 430 mm N/A 326 mm N/A 75 mm N/A 95 mm N/A Tr460x5 N/A 580 mm N/A HM3192 N/A MS 3192 N/A HMV92 N/A CAD Add To Cart
Request Quote
N/A 430 mm N/A 382 mm N/A 75 mm N/A 95 mm N/A Tr460x5 N/A 580 mm N/A HM3192 N/A MS 3192 N/A HMC92 N/A CAD Add To Cart
Request Quote
N/A 450 mm N/A 200 mm N/A 60 mm N/A 77 mm N/A Tr480x5 N/A 560 mm N/A HM3096 N/A MS 3096 N/A HMV96 N/A CAD Add To Cart
Request Quote
N/A 450 mm N/A 397 mm N/A 75 mm N/A 95 mm N/A Tr480x5 N/A 620 mm N/A HM3196 N/A MS 3196 N/A HMV96 N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 35 mm N/A 8 mm N/A N/A M25x1.5 N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 38 mm N/A 8 mm N/A N/A M30x1.5 N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD Add To Cart
Request Quote
101 - 125 of 126 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »