Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| OH3152H | d1 N/A 240 mm | L N/A 190 mm | D3 N/A 330 mm | Locknut N/A HM52T | Lockwasher and Lockplates N/A MB52 | Appropriate Hydraulic Nut N/A HMV 52 |
Add To Cart
Request Quote |
|
| OH2352H | d1 N/A 240 mm | L N/A 211 mm | D3 N/A 330 mm | Locknut N/A HM52T | Lockwasher and Lockplates N/A MB52 | Appropriate Hydraulic Nut N/A HMV 52 |
Add To Cart
Request Quote |
|
| OH3956H | d1 N/A 260 mm | L N/A 121 mm | D3 N/A 330 mm | Locknut N/A HM3056 | Lockwasher and Lockplates N/A MS3056 | Appropriate Hydraulic Nut N/A HMV 56 |
Add To Cart
Request Quote |
|
| OH3056H | d1 N/A 260 mm | L N/A 152 mm | D3 N/A 330 mm | Locknut N/A HM3056 | Lockwasher and Lockplates N/A MS3056 | Appropriate Hydraulic Nut N/A HMV 56 |
Add To Cart
Request Quote |
|
| OH3156H | d1 N/A 260 mm | L N/A 195 mm | D3 N/A 350 mm | Locknut N/A HM56T | Lockwasher and Lockplates N/A MB56 | Appropriate Hydraulic Nut N/A HMV 56 |
Add To Cart
Request Quote |
|
| OH2356H | d1 N/A 260 mm | L N/A 224 mm | D3 N/A 350 mm | Locknut N/A HM56T | Lockwasher and Lockplates N/A MB56 | Appropriate Hydraulic Nut N/A HMV 56 |
Add To Cart
Request Quote |
|
| OH3960H | d1 N/A 280 mm | L N/A 140 mm | D3 N/A 360 mm | Locknut N/A HM3060 | Lockwasher and Lockplates N/A MS3060 | Appropriate Hydraulic Nut N/A HMV 60 |
Add To Cart
Request Quote |
|
| OH3060H | d1 N/A 280 mm | L N/A 168 mm | D3 N/A 360 mm | Locknut N/A HM3060 | Lockwasher and Lockplates N/A MS3060 | Appropriate Hydraulic Nut N/A HMV 60 |
Add To Cart
Request Quote |
|
| OH3160H | d1 N/A 280 mm | L N/A 208 mm | D3 N/A 380 mm | Locknut N/A HM3160 | Lockwasher and Lockplates N/A MS3160 | Appropriate Hydraulic Nut N/A HMV 60 |
Add To Cart
Request Quote |
|
| OH3260H | d1 N/A 280 mm | L N/A 240 mm | D3 N/A 380 mm | Locknut N/A HM3160 | Lockwasher and Lockplates N/A MS3160 | Appropriate Hydraulic Nut N/A HMV 60 |
Add To Cart
Request Quote |
|
| OH3964H | d1 N/A 300 mm | L N/A 140 mm | D3 N/A 380 mm | Locknut N/A HM3064 | Lockwasher and Lockplates N/A MS3064 | Appropriate Hydraulic Nut N/A HMV 64 |
Add To Cart
Request Quote |
|
| OH3064H | d1 N/A 300 mm | L N/A 171 mm | D3 N/A 380 mm | Locknut N/A HM3064 | Lockwasher and Lockplates N/A MS3064 | Appropriate Hydraulic Nut N/A HMV 64 |
Add To Cart
Request Quote |
|
| OH3164H | d1 N/A 300 mm | L N/A 226 mm | D3 N/A 400 mm | Locknut N/A HM3164 | Lockwasher and Lockplates N/A MS3164 | Appropriate Hydraulic Nut N/A HMV 64 |
Add To Cart
Request Quote |
|
| OH3264H | d1 N/A 300 mm | L N/A 258 mm | D3 N/A 400 mm | Locknut N/A HM3164 | Lockwasher and Lockplates N/A MS3164 | Appropriate Hydraulic Nut N/A HMV 64 |
Add To Cart
Request Quote |
|
| OH3968H | d1 N/A 320 mm | L N/A 144 mm | D3 N/A 400 mm | Locknut N/A HM3068 | Lockwasher and Lockplates N/A MS3068 | Appropriate Hydraulic Nut N/A HMV 68 |
Add To Cart
Request Quote |
|
| OH3068H | d1 N/A 320 mm | L N/A 187 mm | D3 N/A 400 mm | Locknut N/A HM3068 | Lockwasher and Lockplates N/A MS3068 | Appropriate Hydraulic Nut N/A HMV 68 |
Add To Cart
Request Quote |
|
| OH3168H | d1 N/A 320 mm | L N/A 254 mm | D3 N/A 440 mm | Locknut N/A HM3168 | Lockwasher and Lockplates N/A MS3168 | Appropriate Hydraulic Nut N/A HMV 68 |
Add To Cart
Request Quote |
|
| OH3268H | d1 N/A 320 mm | L N/A 288 mm | D3 N/A 440 mm | Locknut N/A HM3168 | Lockwasher and Lockplates N/A MS3168 | Appropriate Hydraulic Nut N/A HMV 68 |
Add To Cart
Request Quote |
|
| OH3972H | d1 N/A 340 mm | L N/A 144 mm | D3 N/A 420 mm | Locknut N/A HM3072 | Lockwasher and Lockplates N/A MS3072 | Appropriate Hydraulic Nut N/A HMV 72 |
Add To Cart
Request Quote |
|
| OH3072H | d1 N/A 340 mm | L N/A 188 mm | D3 N/A 420 mm | Locknut N/A HM3072 | Lockwasher and Lockplates N/A MS3072 | Appropriate Hydraulic Nut N/A HMV 72 |
Add To Cart
Request Quote |
|
| OH3172H | d1 N/A 340 mm | L N/A 259 mm | D3 N/A 460 mm | Locknut N/A HM3172 | Lockwasher and Lockplates N/A MS3172 | Appropriate Hydraulic Nut N/A HMV 72 |
Add To Cart
Request Quote |
|
| OH3272H | d1 N/A 340 mm | L N/A 299 mm | D3 N/A 460 mm | Locknut N/A HM3172 | Lockwasher and Lockplates N/A MS3172 | Appropriate Hydraulic Nut N/A HMV 72 |
Add To Cart
Request Quote |
|
| OH3976H | d1 N/A 360 mm | L N/A 164 mm | D3 N/A 450 mm | Locknut N/A HM3076 | Lockwasher and Lockplates N/A MS3076 | Appropriate Hydraulic Nut N/A HMV 76 |
Add To Cart
Request Quote |
|
| OH3076H | d1 N/A 360 mm | L N/A 193 mm | D3 N/A 450 mm | Locknut N/A HM3076 | Lockwasher and Lockplates N/A MS3076 | Appropriate Hydraulic Nut N/A HMV 76 |
Add To Cart
Request Quote |
|
| OH3176H | d1 N/A 360 mm | L N/A 264 mm | D3 N/A 490 mm | Locknut N/A HM3176 | Lockwasher and Lockplates N/A MS3176 | Appropriate Hydraulic Nut N/A HMV 76 |
Add To Cart
Request Quote |