Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

N/A 200 mm N/A 111 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 200 mm N/A 130 mm N/A 20 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A CAD
N/A 200 mm N/A 138 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 200 mm N/A 145 mm N/A 23 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A CAD
N/A 200 mm N/A 170 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 200 mm N/A 181 mm N/A 30 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A CAD
N/A 220 mm N/A 77 mm N/A 16 mm N/A Tr250x4 N/A HM 50 N/A HMV 50 N/A CAD
N/A 220 mm N/A 116 mm N/A 21 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 220 mm N/A 138 mm N/A 20 mm N/A Tr250x4 N/A HM 50T N/A HMV 50 N/A CAD
N/A 220 mm N/A 154 mm N/A 25 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 220 mm N/A 180 mm N/A 20 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 220 mm N/A 189 mm N/A 30 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 240 mm N/A 94 mm N/A 18 mm N/A Tr270x4 N/A HM 54 N/A HMV 54 N/A CAD
N/A 240 mm N/A 128 mm N/A 23 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 240 mm N/A 155 mm N/A 23 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 240 mm N/A 162 mm N/A 22 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 240 mm N/A 172 mm N/A 26 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 240 mm N/A 202 mm N/A 22 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 240 mm N/A 205 mm N/A 30 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 260 mm N/A 94 mm N/A 18 mm N/A Tr290x4 N/A HM 58 N/A HMV 58 N/A CAD
N/A 260 mm N/A 131 mm N/A 24 mm N/A Tr300x4 N/A HM 3060 N/A HMV 60 N/A CAD
N/A 260 mm N/A 155 mm N/A 24 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD
N/A 260 mm N/A 162 mm N/A 22 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD
N/A 260 mm N/A 175 mm N/A 28 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD
N/A 260 mm N/A 202 mm N/A 22 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD
1 - 25 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »