Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| AOH2356G | d1 N/A 260 mm | L N/A 212 mm | b N/A 30 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3960 | d1 N/A 280 mm | L N/A 112 mm | b N/A 21 mm | Thread D1 N/A Tr310x5 | Appropriate Withdrawal Nut No. N/A HM 62 | Appropriate Hydraulic Nut N/A HMV 62 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3060 | d1 N/A 280 mm | L N/A 145 mm | b N/A 26 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3064 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH2260G | d1 N/A 280 mm | L N/A 170 mm | b N/A 26 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24060G | d1 N/A 280 mm | L N/A 184 mm | b N/A 24 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3160G | d1 N/A 280 mm | L N/A 192 mm | b N/A 30 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24160 | d1 N/A 280 mm | L N/A 224 mm | b N/A 24 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3260G | d1 N/A 280 mm | L N/A 228 mm | b N/A 34 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3964 | d1 N/A 300 mm | L N/A 112 mm | b N/A 21 mm | Thread D1 N/A Tr330x5 | Appropriate Withdrawal Nut No. N/A HM 66 | Appropriate Hydraulic Nut N/A HMV 66 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3064G | d1 N/A 300 mm | L N/A 149 mm | b N/A 27 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3068 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH2264G | d1 N/A 300 mm | L N/A 180 mm | b N/A 27 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24064G | d1 N/A 300 mm | L N/A 184 mm | b N/A 24 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3164G | d1 N/A 300 mm | L N/A 209 mm | b N/A 31 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24164 | d1 N/A 300 mm | L N/A 242 mm | b N/A 24 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3264G | d1 N/A 300 mm | L N/A 246 mm | b N/A 36 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3968 | d1 N/A 320 mm | L N/A 112 mm | b N/A 21 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM L72 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3068G | d1 N/A 320 mm | L N/A 162 mm | b N/A 28 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3072 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24068 | d1 N/A 320 mm | L N/A 206 mm | b N/A 26 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3168G | d1 N/A 320 mm | L N/A 225 mm | b N/A 33 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3268G | d1 N/A 320 mm | L N/A 264 mm | b N/A 38 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24168 | d1 N/A 320 mm | L N/A 269 mm | b N/A 26 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3972 | d1 N/A 340 mm | L N/A 112 mm | b N/A 21 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM L76 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3072G | d1 N/A 340 mm | L N/A 167 mm | b N/A 30 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3076 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH24072 | d1 N/A 340 mm | L N/A 206 mm | b N/A 26 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3176 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AOH3172G | d1 N/A 340 mm | L N/A 229 mm | b N/A 35 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3176 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A
|
Add To Cart
Request Quote |