Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
101 - 125 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Add To Cart/Request Quote
N/A 4.875 in N/A 3.3 in N/A 23028K N/A S-3028 x 4 7/8 N/A N 028 N/A W 028 N/A CAD Add To Cart
Request Quote
N/A 4.875 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 7/8 N/A AN 28 N/A W 28 N/A CAD Add To Cart
Request Quote
N/A 4.9375 in N/A 3.971 in N/A 22228K N/A S-28 N/A AN 28 N/A W 28 N/A CAD Add To Cart
Request Quote
N/A 4.9375 in N/A 3.3 in N/A 23028K N/A S-3028 N/A N 028 N/A W 028 N/A CAD Add To Cart
Request Quote
N/A 4.9375 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 N/A AN 28 N/A W 28 N/A CAD Add To Cart
Request Quote
N/A 4.9375 in N/A 3.971 in N/A 23128K N/A S-28 N/A N 028 N/A W 028 N/A CAD Add To Cart
Request Quote
N/A 5 in N/A 3.971 in N/A 22228K N/A S-28 x 5 N/A AN 28 N/A W 28 N/A CAD Add To Cart
Request Quote
N/A 5 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 5 N/A AN 28 N/A W 28 N/A CAD Add To Cart
Request Quote
N/A 5.125 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/8 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.125 in N/A 3.482 in N/A 23030K N/A S-3030 x 5 1/8 N/A N 030 N/A W 030 N/A CAD Add To Cart
Request Quote
N/A 5.125 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/8 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.1875 in N/A 4.231 in N/A 22230K N/A S-30 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.1875 in N/A 3.482 in N/A 23030K N/A S-3030 N/A N 030 N/A W 030 N/A CAD Add To Cart
Request Quote
N/A 5.1875 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.1875 in N/A 4.231 in N/A 23130K N/A S-30 N/A N 030 N/A W 030 N/A CAD Add To Cart
Request Quote
N/A 5.25 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/4 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.25 in N/A 3.482 in N/A 23030K N/A S-3030 x 5 1/4 N/A N 030 N/A W 030 N/A CAD Add To Cart
Request Quote
N/A 5.25 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/4 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.3125 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 5/16 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.375 in N/A 4.568 in N/A 22232K N/A S-32 x 5 3/8 N/A AN 32 N/A W 32 N/A CAD Add To Cart
Request Quote
N/A 5.375 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 3/8 N/A N 032 N/A W 032 N/A CAD Add To Cart
Request Quote
N/A 5.375 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 3/8 N/A AN 30 N/A W 30 N/A CAD Add To Cart
Request Quote
N/A 5.375 in N/A 5.9 in N/A 22332K, 23232K N/A S-132 x 5 3/8 N/A AN 32 N/A W 32 N/A CAD Add To Cart
Request Quote
N/A 5.4375 in N/A 4.568 in N/A 22232K N/A S-32 N/A AN 32 N/A W 32 N/A CAD Add To Cart
Request Quote
N/A 5.4375 in N/A 6.512 in N/A 23032K N/A S-3032 N/A N 032 N/A W 032 N/A CAD Add To Cart
Request Quote
101 - 125 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »