COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
126 - 150 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Quantity Add To Cart/Request Quote
N/A 5.4375 in N/A 5.9 in N/A 22332K, 23232K N/A S-132 N/A AN 32 N/A W 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.4375 in N/A 4.568 in N/A 23132K N/A S-32 N/A N 032 N/A W 032 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.5 in N/A 4.568 in N/A 22232K N/A S-32 x 5 1/2 N/A AN 32 N/A W 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.5 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 1/2 N/A N 032 N/A W 032 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.5 in N/A 5.9 in N/A 22332K, 23232K N/A S-132 x 5 1/2 N/A AN 32 N/A W 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.8125 in N/A 4.837 in N/A 22234K N/A S-34 x 5 13/16 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.8125 in N/A 4.009 in N/A 23034K N/A S-3034 x 5 13/16 N/A N 034 N/A W 034 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.8125 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 5 13/16 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.875 in N/A 4.837 in N/A 22234K N/A S-34 x 5 7/8 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.875 in N/A 4.009 in N/A 23034K N/A S-3034 x 5 7/8 N/A N 034 N/A W 034 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.875 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 5 7/8 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.9375 in N/A 4.837 in N/A 22234K N/A S-34 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.9375 in N/A 4.009 in N/A 23034K N/A S-3034 N/A N 034 N/A W 034 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.9375 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5.9375 in N/A 4.837 in N/A 23134K N/A S-34 N/A N 034 N/A W 034 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6 in N/A 4.837 in N/A 22234K N/A S-34 x 6 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6 in N/A 4.009 in N/A 23034K N/A S-3034 x 6 N/A N 034 N/A W 034 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 6 N/A AN 34 N/A W 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.3125 in N/A 5.028 in N/A 22236K N/A S-36 x 6 5/16 N/A AN 36 N/A W 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.3125 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 5/16 N/A N 036 N/A W 036 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.375 in N/A 5.028 in N/A 22236K N/A S-36 x 6 3/8 N/A AN 36 N/A W 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.375 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 3/8 N/A N 036 N/A W 036 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.4375 in N/A 5.028 in N/A 22236K N/A S-36 N/A AN 36 N/A W 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.4375 in N/A 4.327 in N/A 23036K N/A S-3036 N/A N 036 N/A W 036 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.4375 in N/A 6.446 in N/A 22336K, 23236K N/A S-136 N/A AN 36 N/A W 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
126 - 150 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »