Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 7.25 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/4 N/A AN 40 N/A W 40 N/A CAD
N/A 7.8125 in N/A 5.891 in N/A 22244K N/A S-44 x 7 13/16 N/A N 44 N/A W 44 N/A CAD
N/A 7.8125 in N/A 5.1 in N/A 23044K N/A S-3044 x 7 13/16 N/A N 044 N/A W 044 N/A CAD
N/A 7.875 in N/A 5.891 in N/A 22244K N/A S-44 x 7 7/8 N/A N 44 N/A W 44 N/A CAD
N/A 7.875 in N/A 5.1 in N/A 23044K N/A S-3044 x 7 7/8 N/A N 044 N/A W 044 N/A CAD
N/A 7.9375 in N/A 5.891 in N/A 22244K N/A S-44 N/A N 044 N/A W 44 N/A CAD
N/A 7.9375 in N/A 5.1 in N/A 23044K N/A S-3044 N/A N 044 N/A W 044 N/A CAD
N/A 7.9375 in N/A 7.277 in N/A 22344K, 23244K N/A S-144 N/A N 044 N/A W 44 N/A CAD
N/A 7.9375 in N/A 5.891 in N/A 23144K N/A S-44 N/A N 044 N/A W 044 N/A CAD
N/A 8 in N/A 5.891 in N/A 22244K N/A S-44 x 8 N/A N 44 N/A W 44 N/A CAD
N/A 8 in N/A 5.1 in N/A 23044K N/A S-3044 x 8 N/A N 044 N/A W 044 N/A CAD
N/A 8.4375 in N/A 6.628 in N/A 22248K N/A S-48 N/A N 048 N/A P 48 N/A CAD
N/A 8.4375 in N/A 5.422 in N/A 23048K N/A S-3048 x 8 7/16 N/A N 048 N/A P 48 N/A CAD
N/A 8.5 in N/A 5.422 in N/A 23048K N/A S-3048 x 8 1/2 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 6.628 in N/A 22248K N/A S-48 x 8 15/16 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 5.422 in N/A 23048K N/A S-3048 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 6.641 in N/A 23148K N/A S-48 N/A N 048 N/A P 48 N/A CAD
N/A 9 in N/A 5.422 in N/A 23048K N/A S-3048 x 9 N/A N 048 N/A P 48 N/A CAD
N/A 9 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 x 9 N/A N 048 N/A P 48 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 22252K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 6.009 in N/A 23052K N/A S-3052 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 8.764 in N/A 22352K, 23252K N/A S-152 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 23152K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 9.5 in N/A 6.009 in N/A 23052K N/A S-3052 x 9 1/2 N/A N 052 N/A P 52 N/A CAD
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »