Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-3038 x 6 13/16 | Diameter d N/A 6.8125 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 x 6 13/16 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-3038 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-3038 x 6 7/8 | Diameter d N/A 6.875 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 x 6 7/8 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-3038 x 7 | Diameter d N/A 7 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 x 7 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-3040 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 x 7 1/4 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-3040 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 x 7 1/8 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-3040 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-3044 x 7 13/16 | Diameter d N/A 7.8125 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 x 7 13/16 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3044 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3044 x 7 7/8 | Diameter d N/A 7.875 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 x 7 7/8 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3044 x 8 | Diameter d N/A 8 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 x 8 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3122 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 3.196 in | Bearing Number N/A 23122K | Sleeve N/A S-22 | Locknut N/A N 022 | Lockwasher and Lockplates N/A W 022 |
CAD
N/A ![]() |
SNW-3124 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 3.456 in | Bearing Number N/A 23124K | Sleeve N/A S-24 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-3126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.752 in | Bearing Number N/A 23126K | Sleeve N/A S-26 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-3128 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.971 in | Bearing Number N/A 23128K | Sleeve N/A S-28 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-3130 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 4.231 in | Bearing Number N/A 23130K | Sleeve N/A S-30 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-3132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 4.568 in | Bearing Number N/A 23132K | Sleeve N/A S-32 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-3134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 23134K | Sleeve N/A S-34 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 23136K | Sleeve N/A S-36 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3138 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 5.251 in | Bearing Number N/A 23138K | Sleeve N/A S-38 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-3140 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 23140K | Sleeve N/A S-40 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-3144 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.891 in | Bearing Number N/A 23144K | Sleeve N/A S-44 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-32 x 5 1/2 | Diameter d N/A 5.5 in | B2 N/A 4.568 in | Bearing Number N/A 22232K | Sleeve N/A S-32 x 5 1/2 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-32 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 4.568 in | Bearing Number N/A 22232K | Sleeve N/A S-32 x 5 3/8 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-32 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 4.568 in | Bearing Number N/A 22232K | Sleeve N/A S-32 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |