Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension F

Dimension E1

Dimension E2

CAD

Add To Cart/Request Quote
N/A 3 15/16 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD Add To Cart
Request Quote
N/A 4 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A CAD Add To Cart
Request Quote
N/A 4 7/16 in N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A CAD Add To Cart
Request Quote
N/A 4 1/2 in N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A CAD Add To Cart
Request Quote
N/A 115 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A CAD Add To Cart
Request Quote
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2